Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
O402 - FLAT HINGE WITH LOWERED PIVOT PIN AND THROUGH HOLES
Bill of material
O402045.TG06.501
CODE
art.
O402045.TG06.501
MIS01
I
45 mm
MIS02
C
50 mm
MIS03
A
63 mm
MIS04
B
70 mm
MIS05
E
10 mm
MIS06
F
9 mm
MIS07
h
11 mm
MIS08
h1
6 mm
MIS09
H
21.5 mm
MIS10
d2
5 mm
MIS11
d3
12 mm
MIS12
d1
6.5 mm
MIS13
Weight
45 gr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models