Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK21_31 - Aluminum-Plastic Sliding Bearing:Closed Type/ Open Type
Bill of material
OBK21-d6
CODE
Code
TYPE
Type
MAT
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
Surface Treatment
Fixing Seat: Anodize
SET
Operating Temperature
-50℃/90℃
DD
d
mm
DDTOL
d Tolerance
D
mm
L
mm
L1
mm
MM
m
mm
D1
mm
G
mm
AA
a
0.0 mm
HH
h
0.0 mm
FF
f
-
WET
Weight
g
DL21
Dynamic Load P=5MPa
Pa
SL21
Static Load P=35Mpa
Pa
DL0
Dynamic Load P=5MPa
Pa
DL90
Dynamic Load P=5MPa
Pa
DL180
Dynamic Load P=5MPa
Pa
SL0
Static Load P=35Mpa
Pa
SL90
Static Load P=35Mpa
Pa
SL180
Static Load P=35Mpa
Pa
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models