Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
OCTC-Series
Bill of material
HellermannTyton 151-00021
IDNR
Identification
151-00021
MANUFACTURE19
Manufacturer Type Description
OCTCSFT6.5
VERSION
Version
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
Polyamide 6.6, high impact modified (PA66HIR)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
6.3 - 6.6 mm
BUENDELMAX
Bundle ∅ max.
21.5 mm
BLECHDICKEMIN
Panel thickness min.
1.0 mm
BUENDELMIN
Bundle ∅ min.
18.5 mm
LAENGEL
Length L
64.0 mm
BLECHDICKEMAX
Panel thickness max.
2.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
24.5 mm
BREITEW
Width (W)
20.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
BEFESTIGUNGS
Fixing Ø
55.0 - 80.0 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models