Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFA01_03 - Precision discharge plate guide pillar shoulder type/straight rod type/loading and unloading type
Bill of material
OFA01-D10-L40
CODE
code
TYPE
type
TOL
Tolerance accuracy
3 μm
MAT1
National standard material
GCr15
MAT2
Equivalent material
SUJ2
HAR
hardness
58HRC~
D
mm
L
mm
M
mm
V
mm
D1
mm
B
mm
R
1.0 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models