Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFD01_32 - Precision Stripper Guide Bushing/Adhesive Type
Bill of material
OFD12-d10-L10
CODE
Code
TYPE
Type
MAT
Material
ODA
Outer diameter accuracy
5μm
IDA
Inner Diameter Accuracy
3μm
PTE
Operating temperature
0¡«40¡æ
HAD
Hardness
DD
d
mm
L
mm
D
mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models