Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFS01 - Straight Type Oil-Free Bushing/Shoulder Oil-Free Bushing
Bill of material
OFS01-d4-L5
CODE
Code
OFS01
TYPE
Type
Straight Column Type
MAT1
Surface Layer Material
Aluminum Alloy
MAT2
Inner Material
Fluororesin
NRWD
Heat Resistant Temperature
-50~140℃
DD
d
mm
DDTOL
D Tolerance
+0.02/0 mm
L
mm
D
7 mm
DTOL
D Tolerance
0/-0.015 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models