Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
OFT - Outside Flange Threaded
Bill of material
OFTM42
REF
Reference
OFTM42
WILL
Working Load Limit
12.5
SF
Safety factor
5
D
Diameter
M 42 (x4.5)
D1
Diameter
164 mm
THD
Thread (4X)
M 24
C
120 mm
E
100 mm
F
24 mm
G
200 mm
WEI
Weight
12.1 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models