Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPS International
Description
OFT - Outside flange threaded
Bill of material
OFT M42
REF
Reference
OFT M42
WLL
Working load limit
12.5 t
SF
Safety factor
5
DIA
Diameter
M42 (x4.5)
D1
164 mm
DIA1
M24
C
120 mm
E
100 mm
F
24 mm
CNSMASSEXACT
Weight
12.00 kg
G
200 mm
INFO
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models