Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFT02 - Steel ball guide sleeve LOCTITE adhesive type/loading and unloading type for mold base
Bill of material
OFT02-20-LA30-LB20
CODE
code
OFT02
TYPE
type
Loading and unloading type
MAT1
National standard material
GCr15
MAT2
Equivalent material
SUJ2
HAR
hardness
58HRC~
APP1
Applicable guide pillar diameter
mm
APP2
Applicable guide pillar diameter tolerance
+0.020/+0.015
LA
mm
LB
20 mm
DD
d
26 mm
D
37 mm
HH4
h4
0/-0.007 mm
D1
43 mm
V
15 mm
PCD
P.C.D
55 mm
K
71 mm
M
M6 mm
ATT
Attachment pressure block
3PCS
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models