Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHD
Description
OGZ Gripper - OGZ Gripper
Bill of material
OGZD15-16X6
IDNR
Ident Number
OGZ
TYPE
Type
D
JAWSTYLE
Jaw Style
1
DN
Design No.
5
SIZE
Unit Size
MINTRVL
Minimum Total Jaw Travel
mm
SWITCH
Switch Bundle
SWSERIES
Switch Series
SWCKT
Switch Circuitry
SWCBL
Switch Cable Type
SWQTY
Switch Quantity
EXTRASW
POSITION
AC
A Closed
mm
AO
A Open
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
B6DIA
mm
B7
mm
J1
J1 Thread
J1DIA
J1 Dia
mm
J2
mm
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
K1
K1 Thread
K1DIA
K1 Thread Dia
mm
K1PD
K1 Thread Pilot Dp
mm
K2
mm
K3
K3DIA
K3 Dia
mm
K4
mm
K5
mm
K6
mm
K7
mm
K8
mm
K9
K9 Thread
K9DIA
K9 Dia
mm
K10
mm
K11
mm
K12
mm
K13
K14
mm
K15
mm
K16
K16DIA
K16 Dia
mm
K17
mm
P1
P1 Port Thread
P1DIA
P1 Thread Dia
mm
P1DP
P1 Thread Dp
mm
P1PD1
P1 Open Port Pilot Dp
mm
P1PD2
P1 Close Port Pilot Dp
mm
P2
mm
P3
mm
P4
mm
SWOFFSET
mm
SWITCH1
SWITCH2
''
BD1
3.400 mm
BD2
4.300 mm
BD3
mm
BD4
mm
BD5
mm
BD6
mm
BD7
mm
BD8
mm
BD9
1.700 mm
BD10
mm
BD11
45.0 deg
BD12
45.0 deg
BD13
35.0 deg
BD14
35.0 deg
BD15
45.0 deg
BD16
mm
BD17
mm
BD18
mm
BD19
mm
BD20
mm
BD21
mm
BD22
mm
BD23
mm
BD24
mm
BD25
mm
BD26
mm
BD27
mm
BD28
mm
BD29
mm
BD30
mm
BD31
mm
BD32
mm
BD33
mm
BD34
mm
BD35
mm
BD36
mm
BD37
mm
BD38
mm
BD39
40.0 deg
BD40
mm
BD41
mm
BD42
mm
PPATH
ogz_templ.prj
GW
Unit Weight in grams
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models