Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 100 AC3
Bill of material
SCHMALZ 10.03.02.00028 EVE-OG 100 AC3
NAME
Name
10_03_02_00028
NNCUSTOM
EVE-OG 100 AC3
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-OG 100 AC3
LINACUSTOM
EVE-OG 100 AC3
ARTNR
Order number
10.03.02.00028
C114
B
406 mm
C113
B2
15 mm
C138
G3
G1-1/4"-IG
C679
G5
M8-IG
C117
H
280 mm
C111
L
696 mm
C110
L2
170 mm
C628
X1
226 mm
C625
Y1
277 mm
C493
Vacuum (max)
-980 mbar
C2206
Vacuum (max)
-28.939 inHg
C885
Saugvermögen (50 Hz)
100 mł/h
C526
Spannung (50 Hz)
230/400±10%
C520
Nennleistung (50 Hz)
2.2 kW
C953
Schallpegel (50 Hz)
67 dB
C576
Weight
70 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models