Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 255 AC3 F
Bill of material
SCHMALZ 10.03.02.00052 EVE-OG 255 AC3 F
NAME
Name
10_03_02_00052
NNCUSTOM
EVE-OG 255 AC3 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-OG 255 AC3 F
LINACUSTOM
EVE-OG 255 AC3 F
ARTNR
Order number
10.03.02.00052
C114
B
583 mm
C113
B2
47 mm
C135
G2
G2-1/2"-IG
C138
G3
G2"-IG
C679
G5
M10-IG
C117
H
418 mm
C115
H1
680 mm
C116
H2
240 mm
C111
L
1056 mm
C110
L2
300 mm
C628
X1
303 mm
C629
X2
390 mm
C625
Y1
350 mm
C493
Vacuum (max)
-980 mbar
C2206
Vacuum (max)
-28.939 inHg
C885
Saugvermögen (50 Hz)
255 mł/h
C526
Spannung (50 Hz)
200-240V o. 345-420V
C520
Nennleistung (50 Hz)
5.5 kW
C953
Schallpegel (50 Hz)
72 dB
C576
Weight
201 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models