Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 40 AC3 F
Bill of material
SCHMALZ 10.03.02.00031 EVE-OG 40 AC3 F
NAME
Name
10_03_02_00031
NNCUSTOM
EVE-OG 40 AC3 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-OG 40 AC3 F
LINACUSTOM
EVE-OG 40 AC3 F
ARTNR
Order number
10.03.02.00031
C114
B
284 mm
C113
B2
15 mm
C135
G2
G1-1/4"-IG
C138
G3
G1-1/4"-IG
C679
G5
M8-IG
C117
H
260 mm
C115
H1
390 mm
C116
H2
75 mm
C111
L
625 mm
C110
L2
130 mm
C628
X1
179 mm
C629
X2
123 mm
C625
Y1
238 mm
C626
Y2
171 mm
C493
Vacuum (max)
-980 mbar
C2206
Vacuum (max)
-28.939 inHg
C885
Saugvermögen (50 Hz)
40 mł/h
C526
Spannung (50 Hz)
200-240V o. 345-420V
C520
Nennleistung (50 Hz)
1.1 kW
C953
Schallpegel (50 Hz)
64 dB
C576
Weight
38 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models