Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 63 AC3
Bill of material
SCHMALZ 10.03.02.00027 EVE-OG 63 AC3
NAME
Name
10_03_02_00027
NNCUSTOM
EVE-OG 63 AC3
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-OG 63 AC3
LINACUSTOM
EVE-OG 63 AC3
ARTNR
Order number
10.03.02.00027
C114
B
406 mm
C113
B2
15 mm
C138
G3
G1-1/4"-IG
C679
G5
M8-IG
C117
H
280 mm
C111
L
614 mm
C110
L2
137 mm
C628
X1
199 mm
C625
Y1
277 mm
C493
Vacuum (max)
-980 mbar
C2206
Vacuum (max)
-28.939 inHg
C885
Saugvermögen (50 Hz)
63 mł/h
C526
Spannung (50 Hz)
230/400±10%
C520
Nennleistung (50 Hz)
1.5 kW
C953
Schallpegel (50 Hz)
65 dB
C576
Weight
52 kg
C449
Protection class
IP 54
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir