Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 1361 - Silicone Separator
Bill of material
14070237
ARTNR
Product No.
14070237
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 1361 – Silicone Separator
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
EG
Properties
OKS 1361 - Silicone Separator Spray can be
TP
Temperature
Temperature range: -50°C to +200°C. °C
GEW
Weight
350 g
CTN
Customs tariff number
34039900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part