Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 252 - White High-Temperature Paste, Food Grade
Bill of material
14070235
ARTNR
Product No.
14070235
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 252 – White High-Temperature Paste, Food Grade
HW
Note
Danger! Observe safety data sheet!
IH
Contents
250 g
EG
Properties
OKS 252 White high-temperature paste for food processing technology, for the lubrication of highly loaded sliding surfaces.
TP
Temperature
Temperature range: -30°C to +160°C (as release paste up to +1.200ºC). °C
GEW
Weight
310 g
CTN
Customs tariff number
34039900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part