您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
Deutsch
ksb
Products
Pumps and pump systems
Centrifugal pumps with shaft seal
Double entry
Omega
Powered by
CAD模型選擇
{ksb/1products/1pump/03centrifugal/double_entry/omega/omega_3e_asmtab.prj},{NB=},{IDNR=15},{ASMTYP=3.000},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{SCPOFSPLLY=0.000},{PRDCPT=42},{CNNSTDDN1=2.5},{NMNLPRPN1=150},{CNNSTDDN2=2.5},{NMNLPRPN2=150},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{RTDFRQ=50},{MTRPOLE=4},{MTRSIZE=182},{MTRTMPCLS=0},{PRTCNTYP=0},{RTDPWR=22},{MTRMFG=1},{EFFCLS=1.4},{MTRMTRL=2},{MTRSRSTYP=10},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1639904},{BSPLTSIZE=17.1},{CPLNGTYP=3},{CPLNGSIZE=160},{MTRCNSTRIM=0},{MTRSIZEIM=0},{MTRMATNOIM=1678006},{CPLNGTYPIM=0},{CPLNGSIZEIM=0.000},{PMPRT=0},{PMPDRV=2},{DISPLY2D=0},{DIMUNIT=1},{CNNSTDDRLDN1=2.5},{NMNLPRDRLPN1=150.2},{CNNSTDDRLDN2=2.5},{NMNLPRDRLPN2=150.2},{FLNGSIZEDN1=250.1},{FLNGSIZEDN2=200.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
ksb
Description
Omega Fig 3e dummyA - Axially Split Volute Casing Pump
CMPSIZE
Component size
200-320
200-320
SIZEDN1
Nominal diameter inlet
250
250
mm
SIZEDN2
Nominal diameter outlet
200
200
mm
PRDCPT
Design concept
DD35
GB
GC
SB
SC
DD35
GB
GC
SB
SC
CNNSTDDN1
Flange design inlet
ASME B16.5
EN 1092-1
ASME B16.5
EN 1092-1
NMNLPRPN1
Nominal pressure inlet
Class 150
Class 300
Class 150
Class 300
CNNSTDDN2
Flange design outlet
ASME B16.5
ASME B16.5
NMNLPRPN2
Nominal pressure outlet
Class 150
Class 300
Class 150
Class 300
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
MTRCNSTR
Motor construction type
B3
B3
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
4
4
MTRSIZE
Motor size
180L
200L
225M
225S
250M
280M
280S
315S
315M
180L
200L
225M
225S
250M
280M
280S
315S
315M
MTRTMPCLS
Temperature class motor
Without
Without
PRTCNTYP
Type of explosion protection
Without
Without
RTDPWR
Rated power
22 kW
22 kW
MTRMFG
Type series motor manufacturer
KSB
Siemens/Innomotics
KSB-Motor
WEG
KSB
Siemens/Innomotics
KSB-Motor
WEG
EFFCLS
Efficiency class
IE4 (Super Premium)
IE4 (Super Premium)
MTRSRSTYP
Type series motor manufacturer
SuPremE C2
SuPremE C2
EXTSHFT
Extended shaft
No
No
PHASE
Mains type Motor
3 Phase
3 Phase
VLTG
Rated voltage
400
400
MTRMATNO
Motor SAP material number
1639904
1717488
5108317
5108322
1639904
1717488
5108317
5108322
BSPLTSIZE
Baseplate size
OM3E07_s&OM3E07
OM3E07_s&OM3E07
CPLNGTYP
Coupling type
Flexible jaw coupling
Flexible jaw coupling
CPLNGSIZE
Coupling size
160
160
PMPRT
Pump direction of rotation
Clockwise
Anticlockwise
Clockwise
Anticlockwise
PMPDRV
Pump drive
PumpDrive 2
PumpDrive 2 IFS
PumpDrive 2
PumpDrive 2 IFS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求