Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SLV
Description
ONE 80 PD DALI - Indoor LED pendant light black CCT switch
Bill of material
1004763
ON
Article Number
1004763
LOD
Level of detail
AX
Piktogram
AUL
Number of different light outlets
2
PN
Primary nominal voltage
220-240V ~50/60Hz mA/V
SS
Secondary power / secondaty voltage
800 mA
PL
Pendant length
300 cm
H
Height
4.5 cm
D
Diameter
80 cm
NEWE
Net weight
2.578 kg
BG
Gross weight
5.253 kg
SK
Safety class
I
M
Mounting
Aufbau
MD
Assembly details
Decke
DB
Dimmable
Ja
TD
Dimming technology
DALI
W
Wattage
34 W
LU
Lumen
1230 / 1270 lm
LT
Colour temperature
3000/4000 Kelvin
AW
Beam angle
130 °
F
Colour
schwarz
C
CRI
90
BWS
BIG WHITE Page
122
PDF
Data sheet
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    6.55 - PP CLAMP SADDLE
    INDA
    AV154A - Hairdryer with safety thermostat and electrical plug. Push-and-pull mechanism. 3 different speeds. 1800W
    SLV
    MEDO 30 - Indoor Ceiling luminaire LED
    Finder
    12 Series - Time switches
    Wilo
    6m³/h (nominal flow)
    ABB Low Voltage & Systems
    UMC100-PAN - LCD operator panel for UMC100
    SAMLO
    WMMC - Keyboard Holder
    SLV
    MEDO RING 60 DALI - Indoor LED pendant lamp
    Rittal
    LCD Display - for Monitoring
Previews
3D
Dimension
2D
Download CAD models