Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
nVent HOFFMAN
Description
OPCP-EE - Extension frame
Bill of material
OPCP204006EE
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Polycarbonate
H
Height
mm
W
Width
mm
D
Depth
55 mm
MASS
Weight
kg
EAN
EAN Code
TARRIFN
Tariff number
85381000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    nVent HOFFMAN
    OMP - Mounting plate
    nVent HOFFMAN
    OABP - Large ABS terminal box
    nVent HOFFMAN
    OPCP - Large polycarbonate terminal box
    nVent HOFFMAN
    OHI - Hinges
    nVent HOFFMAN
    OLW - Wing Screw
    nVent HOFFMAN
    SABP - Small ABS terminal box
    nVent HOFFMAN
    OFL - Wall mounting brackets
    Rittal
    Terminal boxes - KL
    Rittal
    Small equipment box, 4 U - shielded for one 482.6 mm (19") mounting level
    nVent HOFFMAN
    HDTB - Terminal Box HD
    nVent HOFFMAN
    OEL - Depth adjusting kit
    BMEcat Gesamtausgabe
    TK PC 75-4-tm
    BMEcat Gesamtausgabe
    TK PC 75-4-to
    Rittal
    AX Plastic EX-empty enclosure - AX Plastic EX-empty enclosure
Previews
3D
Dimension
2D
Download CAD models