Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMO
Description
Open - Fixed panel without frame for free installation
Bill of material
B4084ULUTR
CODE
Code
B4084ULUTR
BRANDDESC
Brand description
SAMO
FIN1
Frame finish
FIN2
Glass Finish
EXTN
Extensibility
ARTNUM
Article number
B4084ULUTR
SDESCR1
Very short description 1
SAMO OPEN SIDE B40 B4084
SDESCR2
Very short description 2
OPEN L118xH200xP5 Brillant Chr.Transp.DF
ARTDESC
Article description
Brand: SAMO Serie: OPEN OPEN SIDE B40 Prod. No.: B4084 L118xH200xP5 Aluminium Brilliant Chrome Glass 8 mm Transparent DF
INTERCODE
International codes
EAN-13:8059788152908
ARTTYPE
Article type
Standard article
STATE
State
CURRENT
VARCHAR
Variant characteristics
0
HEIGHT
Height
2
WIDTH
Width
1.18
DEPTH
Depth
0.05
WEIGHT
Weight
52
SERIES
Series
Open Side
LINE
Line
OPEN SIDE B40
MODEL
Model
B4084
INTRCODE
Intrastat code
70200080
COLLEZIONE
Colletion
Eclettica
CRT
Certification
DSG
Design
R&D Samo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models