Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Rittal
Description
Operating panel for AX - Operating panel for AX
Bill of material
2742.010
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
DETAIL
VER
Version
BEZ1
Designation 1
B
Width
mm
H
Height
mm
T
Depth
36 mm
GEW
Weight
kg
CNSECLASS51
27-18-22-02
CNSECLASS70
27-18-22-04
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Cam lock for operating panel - for AX
    Rittal
    AX Compact enclosure - sheet steel
    Rittal
    Mounting plate AE 2.0 - Mounting plate AE 2.0
    Rittal
    Viewing window - for operating panel
    Rittal
    Gland plate AX - Compact enclosures
    Rittal
    AX Viewing window - AX Viewing window
    Rittal
    Acrylic glazed cover - Acrylic glazed cover
    Rittal
    KX Terminal boxes - Sheet steel
    Rittal
    Lock cylinder inserts - Lock cylinder inserts
    Rittal
    Twin castors - Mounting thread M12 x 20
    Rittal
    3238 - TopTherm filter-and-fan units - air throughput 55 m³/h
    Rittal
    3237, 3238, 3239, 3240, 3243 - Outlet filter Standard
    Rittal
    KX Bus enclosure - Sheet steel
    Rittal
    Window Kits - Carbon steel
Previews
3D
Dimension
2D
Download CAD models