Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
optical
Bill of material
FY98C186
IDNR
FY98C186
DESCSHORT
Short Description
sensor filling level, Optic, 10x37x23mm, 11-26V DC, PNP NC, Cable 3pin 2m PVC+PFA, IP67
DESCLONG
Long Description
Filling level and level sensors operate according to different measuring principles. The selection of the sensor depends on the medium to be detected and the ambient conditions. The material flow in a vibratory bowl can be excellently queried with inductive filling level sensors whose pendulum is moved by the material in the pot. The detection of liquid or solid media is, for instance, possible with capacitive filling level sensor technology. These work according to the principle of the condensator, the medium changes the dielectricity between two electrodes. The resulting change is converted into a digital output signal. A further alternative for the detection of filling levels of conductive media is provided by conductive filling level relays. The resistance between reference and measuring electrode is determined. If a set threshold is exceeded, a relay output switches.
MANUID
Product ID of the Manufacturer
FY98C186
DELTIME
Delivery Time
14
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Leak sensor
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEEL_PHYSIKALISCHESMESSPRINZIP
Physical measurement principle
optical
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
PVC
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
PFA
ARDTEME_ADERZAHL
Number of cores
3
ARDTEEL_ANZAHLDEROEFFNER
Number of normally closed contacts
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
50mA
ARDTEME_BREITE
Width
23mm
ARDTEME_HOEHE
Height
10.5mm
ARDTEME_KABELLAENGE
Cable length
2m
ARDTEEL_LEERLAUFSTROM
No-load current
30mA
ARDTEME_LAENGE
Length
37.2mm
ARDTEEL_POLZAHL
Number of pins
3
ARDTEEL_SPANNUNGSABFALL
Voltage drop
1V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10.8 - 26.4
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
-25 - 50
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models