Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
Optyma S - Solenoid valves "OPTYMA32-S" Serial system
Bill of material
SMPA23AA
CE
Electrical connection
DOC
/
IN1
Input1
IN2
Input2
IN3
Input3
IN4
Input4
TS
Left end plate
ST1
Base 1
VS1
Option base 1
TV1A
Valve 1A
TV1B
Valve 1B
INTSUP1
Intermediate supply 1
ACC1
Accessories 1
PS1
Plug side
TD1
Right end plate
MIO1
I/O Module
ST2
Base 2
VS2
Option base 2
TV2A
Valve 2A
TV2B
Valve 2B
INTSUP2
Intermediate supply 2
ACC2
Accessories 2
PS2
Plug side
TD2
Right end plate
MIO2
I/O Module
ST3
Base 3
VS3
Option base 3
TV3A
Valve 3A
TV3B
Valve 3B
INTSUP3
Intermediate supply 3
ACC3
Accessories 3
PS3
Plug side
TD3
Right end plate
MIO3
I/O Module
ST4
Base 4
VS4
Option base 4
TV4A
Valve 4A
TV4B
Valve 4B
INTSUP4
Intermediate supply 4
ACC4
Accessories 4
PS4
Plug side
TD4
Right end plate
MIO4
I/O Module
ST5
Base 5
VS5
Option base 5
TV5A
Valve 5A
TV5B
Valve 5B
INTSUP5
Intermediate supply 5
ACC5
Accessories 5
PS5
Plug side
TD5
Right end plate
MIO5
I/O Module
ST6
Base 6
VS6
Option base 6
TV6A
Valve 6A
TV6B
Valve 6B
INTSUP6
Intermediate supply 6
ACC6
Accessories 6
PS6
Plug side
TD6
Right end plate
MIO6
I/O Module
ST7
Base 7
VS7
Option base 7
TV7A
Valve 7A
TV7B
Valve 7B
INTSUP7
Intermediate supply 7
ACC7
Accessories 7
PS7
Plug side
TD7
Right end plate
MIO7
I/O Module
ST8
Base 8
VS8
Option base 8
TV8A
Valve 8A
TV8B
Valve 8B
INTSUP8
Intermediate supply 8
ACC8
Accessories 8
PS8
Plug side
TD8
Right end plate
MIO8
I/O Module
ST9
Base 9
VS9
Option base 9
TV9A
Valve 9A
TV9B
Valve 9B
INTSUP9
Intermediate supply 9
ACC9
Accessories 9
PS9
Plug side
TD9
Right end plate
MIO9
I/O Module
ST10
Base 10
VS10
Option base 10
TV10A
Valve 10A
TV10B
Valve 10B
INTSUP10
Intermediate supply 10
ACC10
Accessories 10
PS10
Plug side
TD10
Right end plate
MIO10
I/O Module
ST11
Base 11
VS11
Option base 11
TV11A
Valve 11A
TV11B
Valve 11B
INTSUP11
Intermediate supply 11
ACC11
Accessories 11
PS11
Plug side
TD11
Right end plate
MIO11
I/O Module
ST12
Base 12
VS12
Option base 12
TV12A
Valve 12A
TV12B
Valve 12B
INTSUP12
Intermediate supply 12
ACC12
Accessories 12
PS12
Plug side
TD12
Right end plate
MIO12
I/O Module
ST13
Base 13
VS13
Option base 13
TV13A
Valve 13A
TV13B
Valve 13B
INTSUP13
Intermediate supply 13
ACC13
Accessories 13
PS13
Plug side
TD13
Right end plate
MIO13
I/O Module
ST14
Base 14
VS14
Option base 14
TV14A
Valve 14A
TV14B
Valve 14B
INTSUP14
Intermediate supply 14
ACC14
Accessories 14
PS14
Plug side
TD14
Right end plate
MIO14
I/O Module
ST15
Base 15
VS15
Option base 15
TV15A
Valve 15A
TV15B
Valve 15B
INTSUP15
Intermediate supply 15
ACC15
Accessories 15
PS15
Plug side
TD15
Right end plate
MIO15
I/O Module
ST16
Base 16
VS16
Option base 16
TV16A
Valve 16A
TV16B
Valve 16B
INTSUP16
Intermediate supply 16
ACC16
Accessories 16
PS16
Plug side
TD16
Right end plate
MIO16
I/O Module
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pneumax
    Airplus - Air service units configurator
    Pneumax
    Optyma-S EVO configurator - EVO series
    Pneumax
    3400 EVO series configurator - 3400 EVO series
    Pneumax
    139#.Ø.stroke.01 - Basic version "01"
    Pneumax
    Optyma-Sc - Configurator OPTYMA-Sc version
    Pneumax
    Optyma-T - Configurator OPTYMA-T version
    Pneumax
    Series 6310 - Parallel style grippers - Standard version
    Pneumax
    5#22.32S.## - Serial system
    Pneumax
    R - Regulator
    Pneumax
    MIR - Microcylinders according to standard ISO 6432 "MIR"
    Pneumax
    PX3 Series - Configurator PX series
    Pneumax
    E - Filter-Regulator
    Pneumax
    224#.### - Modular base (2 places) Quick fitting tube Ø4/Ø6/Ø8
    Pneumax
    G#171######### - Battery regulators
Previews
3D
Dimension
2D
Download CAD models