Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 May 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 12
HELP_VARIABLE
Company
WISKA
Description
OSNJ NPT - EX d OSNJ NPT, brass, for non-armoured cables, NPT
Bill of material
WISKA OSNJ A2F-25b / NPT 3/4 50065726
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
SW2
Key width
mm
E2
Width across corners
mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP67
EX
Type for Protection
Ex d / Ex e / Ex tD
BS
Certificate
IECEx / ATEX
ETEMP
Temperature range
-20°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models