피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD MODELY
Přihlášení
Registrovat
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Všechny katalogy
Geometric Search
Sketch Search
Variable Search
Certifikované katalogy
Podle kategorií
Podle zemí
By Standards
Jazyk katalogů:
Deutsch
English
español
français
italiano
English (United States)
PO-OSPE25-40500-00000-000000(0 0000)
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
OSP-E-Linear Actuator
Powered by
Výběr CAD modelu
{parker_origa/aktorik/electricactuator/osp-e/ospe_sbr_asm.prj},{NB=PO-OSPE25-40500-00000-000000(0 0000) },{MAXSTROKE=500.000},{B=22.000},{C=41.000},{E=27.000},{GY=5.000},{GI=4.019},{H=10.000},{K=21.500},{L8=110.000},{AM=20.000},{D=25},{CF=22.000},{CG=26.000},{FB=40.000},{FH=39.500},{KB=6.000},{KK1=10.000},{KK2=8.160},{KM=2.000},{KN=14.500},{DF=12.000},{F=5.500},{DS=11.000},{NS=5.000},{DJ=3.500},{DY=4.200},{DI=5.000},{DG=15.000},{SH=5.200},{ZR2=0.000},{ZR3=0.000},{ZR4=0.000},{ZR5=0.000},{ZR6=0.000},{SKA=0.000},{R=8.500},{E2=27.000},{E3=0.000},{WEIGHTMETER=2.884},{WEIGHTZERO=0.428},{N1=10.000},{N2=17.000},{N3=19.600},{PITCH=5},{GEAR=0},{DRIVESHAFT=0},{TRAVEL=0},{SAFETY=0},{NIRO=0},{COMPENSATION=0},{ENDCAP=0},{PROFILE=0},{SWITCH=0},{MOTORS=0},{COUPLING=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 3
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-E..SBR - Electric linear actuator with ball screw
Bill of material
PO-OSPE25-40500-00000-000000(0 0000)
SERIES
Series
OSP-E25-SBR
OSP-E25-SBR
INTEGRATEDGUIDE
Type of actuator
4 - OSP-E..SBR Ball screw actuator with piston rod
PITCH
Pitch
5 - 5mm
5 - 5mm
mm
DRIVESHAFT
Type of actuator
0 - Plain shaft / Motor Standard
3 - Keyway
4 - long with keyway
0 - Plain shaft / Motor Standard
3 - Keyway
4 - long with keyway
TRAVEL
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
OK
SAFETY
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
OK
ORDERSTROKE
Order Stroke
0.000
mm
MAXSTROKE
Maximum stroke
500.000
mm
NIRO
0 - Standard
1 - Niro screws
0 - Standard
1 - Niro screws
COMPENSATION
Mounting rod
0 - Without
T - Rod eye
U - Rod clevis
V - Compensating coupling
0 - Without
T - Rod eye
U - Rod clevis
V - Compensating coupling
ENDCAP
Mounting End Cap Mounting
0 - Without
1 - End Cap Mounting Type A1SR
2 - End Cap Mounting Type C-E
0 - Without
1 - End Cap Mounting Type A1SR
2 - End Cap Mounting Type C-E
PROFILE
Mounting
0 - Without
1 - 1 pair type E1
2 - 1 pair type D1
3 - 1 pair type MAE
K - 1 pair Trunnion mounting EN
L - 1 pair Back support for mounting EN
20006 - Profile
20007 -T-Nut Profiles
20850 - Adapter profile
0 - Without
1 - 1 pair type E1
2 - 1 pair type D1
3 - 1 pair type MAE
K - 1 pair Trunnion mounting EN
L - 1 pair Back support for mounting EN
20006 - Profile
20007 -T-Nut Profiles
20850 - Adapter profile
SWITCH
Mounting Magnetic switch
0 - Without
1 - Reference switch 1 St. RST-K 2NO / 5m Kabel
2 - Reference switch 1 St. RST-K 2NC / 5m Kabel
3 - End switch 2 St. RST-K 2NC / 5m cable
4 - End-and reference switch 2 St. RST-K 2NC, 1 St. RST-K 2NO /5m cable
5 - Reference switch 1 St. RST-S 2NO / M8 Stecker
6 - Reference switch 1 St. RST-S 2NC / M8 Stecker
7 - End switch 2 St. RST-S NC / M8 connector
8 - End-and reference switch 2 St. RST-S 2NC, 1 St. RST-S 2NO / M8 connector
A - Reference switch 1 St. EST-S NPN / M8 Stecker
B - End switch 2 St. EST-S NPN / M8 connector
C - End-and reference switch 3 St. EST-S NPN / M8 connector
D - Reference switch 1 St. EST-S PNP / M8 Stecker
E - End switch 2 St. EST-S PNP / M8 connector
F - End-and reference switch 3 St. EST-S PNP / M8 connector
0 - Without
1 - Reference switch 1 St. RST-K 2NO / 5m Kabel
2 - Reference switch 1 St. RST-K 2NC / 5m Kabel
3 - End switch 2 St. RST-K 2NC / 5m cable
4 - End-and reference switch 2 St. RST-K 2NC, 1 St. RST-K 2NO /5m cable
5 - Reference switch 1 St. RST-S 2NO / M8 Stecker
6 - Reference switch 1 St. RST-S 2NC / M8 Stecker
7 - End switch 2 St. RST-S NC / M8 connector
8 - End-and reference switch 2 St. RST-S 2NC, 1 St. RST-S 2NO / M8 connector
A - Reference switch 1 St. EST-S NPN / M8 Stecker
B - End switch 2 St. EST-S NPN / M8 connector
C - End-and reference switch 3 St. EST-S NPN / M8 connector
D - Reference switch 1 St. EST-S PNP / M8 Stecker
E - End switch 2 St. EST-S PNP / M8 connector
F - End-and reference switch 3 St. EST-S PNP / M8 connector
MOTORS
Motor-und Getriebeanbau
0- - Without
A0 - SY563T
A1 - SY873T
A2 - SMB60 30 1,4 8 11 S 2ID 65 0
A2 - SMH60 60 1,4 8 11 S 2ID 65 4
A2 - SMHA60 60 1,4 8 11 S 2ID 65 4
C0 - LP050 1-stufig mit SY563T
C0 - LP050 1-stufig mit SY873T
C0 - LP050 1-stufig mit SMB60 30 1,4 8 11 S 2ID 65 0
C0 - LP050 1-stufig mit SMH60 60 1,4 8 11 S 2ID 65 4
C0 - LP050 1-stufig mit SMHA60 60 1,4 8 11 S 2ID 65 4
0- - Without
A0 - SY563T
A1 - SY873T
A2 - SMB60 30 1,4 8 11 S 2ID 65 0
A2 - SMH60 60 1,4 8 11 S 2ID 65 4
A2 - SMHA60 60 1,4 8 11 S 2ID 65 4
C0 - LP050 1-stufig mit SY563T
C0 - LP050 1-stufig mit SY873T
C0 - LP050 1-stufig mit SMB60 30 1,4 8 11 S 2ID 65 0
C0 - LP050 1-stufig mit SMH60 60 1,4 8 11 S 2ID 65 4
C0 - LP050 1-stufig mit SMHA60 60 1,4 8 11 S 2ID 65 4
COUPLING
Anbau Kupplungsgehaeuse und Getriebe
0 - Without
Belt gear 0° ( Configuratin in part)
Belt gear 90° ( Configuratin in part)
Belt gear 180° ( Configuratin in part)
Belt gear 270° ( Configuratin in part)
0 - Without
Belt gear 0° ( Configuratin in part)
Belt gear 90° ( Configuratin in part)
Belt gear 180° ( Configuratin in part)
Belt gear 270° ( Configuratin in part)
B
22.000
22.000
mm
C
41.000
41.000
mm
E
27.000
27.000
mm
G
M5
M5
H
10.000
10.000
mm
K
21.500
21.500
mm
L8
110.000
110.000
mm
AM
20.000
20.000
mm
D
25
25
mm
CF
22.000
22.000
mm
CG
26.000
26.000
mm
FB
40.000
40.000
mm
FH
39.500
39.500
mm
KB
6.000
6.000
mm
KK
M10x1,25
M10x1,25
KM
2.000
2.000
mm
KN
14.500
14.500
mm
DF
12.000
12.000
mm
KS
mm
KT1
mm
KC
6.800
6.800
mm
KO
2.000
2.000
mm
KP
2.000
2.000
mm
KR
12.000
12.000
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku