Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-P ZYL - Duplex and Multiplex Connection
Bill of material
PO-20167 PO-OSPP320000000000000000000 (DL=front-side, DR=front-side; POS = 0) Baugruppe 0 0 0
D
Piston Diameter
mm
VERSION
Version
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Piston Position
mm
PISTON
Piston Mounting
LA
Air connection
SEALS
Seals
GREASE
Grease Lubrication
SCREWS
Screws
ENDCAPPOSITION
End cap position
mm
CUSHIONING
Daempfung
COVER
Cover / cable channel
mm
CONNECT1
Mounting
CONNECT2
Mounting Magnetic switch
CONNECT3
Mounting End Cap Mounting
CONNECT4
Wegmessystem
DL
Air connection position left side
DR
Air connection position right side
MAXSTROKE
Maximum stroke length
6000 mm
A
mm
J
mm
M
mm
CF
mm
S1
mm
X1
mm
V1
mm
S2
mm
CF1
mm
M1
mm
S3
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir