Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-PBG - OSPPBG 25-50
Bill of material
PO-OSPPBG3200000000000000000
SERIE
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Piston position
mm
PISTON
Piston Mounting
LA
Air connection
SEALS
Seals
SCREWS
Screws
GREASE
Grease Lubrication
ENDCAPPOSITION
End cap position
COVER
Cover / cable channel
CONNECT1
Mounting
CONNECT2
Mounting Magnetic switch
CONNECT6
Mounting End Cap Mounting
Z
Distance of Tandem
mm
MAXSTROKE
Maximum stroke length
6000 mm
ZYL
Piston Diameter
mm
A
mm
AV
mm
B
mm
BV
mm
C
mm
DB
mm
E
mm
G
G1
mm
H
15.000 mm
I
mm
K
mm
L
mm
M
mm
O
mm
Y
M6
S
mm
V
mm
X
mm
Y1
6.000 mm
AA
mm
BB
mm
BW
mm
BX
mm
BY
mm
CA
mm
CB
mm
DD
mm
EC
mm
EE
mm
EN
mm
FA
mm
FB
mm
FF
mm
FQ
mm
FS
mm
FT
mm
GG
mm
JJ
mm
ZZ
12.000 mm
CF
mm
EM
0.000 mm
FH
mm
I1
mm
I2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models