Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
OSR 4 - Outside Swivel Ring
Bill of material
OSR4
REF
Reference
OSR4
WILL
Working Load Limit
12.5
SF
Safety factor
5 mm
CH
Chain
20 mm
D1
Diameter
164 mm
THD
Thread (4X)
M 24
A
88 mm
B
94 mm
C
190 mm
D
166 mm
E
100 mm
F
24 mm
G
200 mm
WEI
Weight
19.1 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models