Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
Outdoor Wall II - Safety luminaire
Bill of material
40071355605
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Outdoor Wall II - Safety luminaire
M
Material
MEAN
Material EAN
MDESC
Material Description
EF7000003
Mounting method
Wall surface mounted
EF7000030
Function
Escape route lighting
EF7011099
Pictogram included
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Aluminium
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP66
EF7004293
Impact strength
IK09
EF7000004
Protection class
I
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7000008
Width
188 mm
EF7001456
Height/depth
159 mm
EF7001438
Length
352 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
True
EF7006420
Luminaire with limited surface temperature, class "D“
True
PDH14
Current consumption at 220V DC
20 mA
PDH15
Apparent power at mains operation
8 VA
EF7009347
Max. system power
3.9 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    GuideLed 20m Ceiling - Exit Sign
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    Atlantic LED II - Exit sign
    Eaton BIM
    FlexiTech SU Large - Safety luminaire
    Eaton BIM
    Atlantic LED II - Safety luminaire
    Eaton BIM
    NexiTech LED IP65 - Safety luminaire
    Eaton BIM
    Atlantic Outdoor Wall - Self-contained safety luminaire
    Eaton BIM
    FlexiTech SU Large with recess kit - Safety luminaire
    Eaton BIM
    Planete Disc with recess kit - Safety luminaire
    Eaton BIM
    FlexiTech SE with recess kit - Safety luminaire
    Eaton BIM
    Planete Disc - Safety luminaire
    Eaton BIM
    FlexiTech SE - Safety luminaire
    Eaton BIM
    Atlantic LED II Double-sided - Exit sign
Previews
3D
Dimension
2D
Download CAD models