您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
099RV30KS03
FATH
Connect
Variable Connectors
Variable Tubular Frame Connectors
Profile D30, Variable Tubular Frame Connectors
Powered by
CAD模型選擇
{fath/connect/variable_connectors/variable_tubular_frame_connectors/profile_d30_variable_tabular_connectors/outer_ball_butt_connector_d30_asmtab.prj},{NB=099RV30KS030},{PARTNR=099RV30KS03},{ESD=ESD},{ROT=0},{WEIGHT=219.0},{CTN=76169910},{ID=147048},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{PPATH=parts/outer_ball_butt_connector_d30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
FATH
描述
Outer Ball But Connector D30 (Set)
明细表
099RV30KS03
PARTNR
Part #
099RV30KS03
ESD
Electrostatical discharging
ESD
ROT
Rotation
°
WEIGHT
Weight
219.0
g
CTN
Customs Tariff Number
76169910
ID
ID #
147048
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cover Cap for Tubular Frame Connectors D30
FATH
19.03.2024
Outer Ball Connector D30 (Set)
FATH
19.03.2024
T-Connector Plate D30 (Set)
FATH
19.03.2024
Cross Connector D30 (Set)
FATH
19.03.2024
Panel Clip D30
FATH
27.05.2024
Top Corner Suspension D30 (Set)
FATH
19.03.2024
Outer T-connector D30-Slot 8 (Set)
FATH
19.03.2024
Top Suspension D30 (Set)
FATH
19.03.2024
Slide Bearing D40/D30
FATH
19.03.2024
Vario Block AL D30
FATH
19.03.2024
Mounting Bracket D30 (Set)
FATH
19.03.2024
Angle Connector 2D30 (Set)
FATH
19.03.2024
Angle Connector D30, 45° (Set)
FATH
19.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求