Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
Funken
Description
Outlet cowl flange - HoKa PVC outlet cowl with flange
Bill of material
Outlet cowl PE, inner diameter = 450 - 10015770(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
KNG
KatalogNG
CNSMAT
Material
FAR
Color
DA
Diameter
mm
H
Height
mm
H1
Height
mm
B
Diameter
mm
S
Thickness
mm
T
Tolerance Ø
mm
AK
Number of nodes
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Funken
    Roof head 0° - HoKa Roof head 0°
    Misumi
    PVCT, PVCH - PVC Pipes
    VDL
    3.10 - REDUCING BUSH
    Funken
    Outlet cowl socket - HoKa PVC outlet cowl with socket
    Funken
    Double sockets - HoKa Double sockets
    Hoka
    T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
    Misumi
    PVCHC - PVC Pipe Fittings -HI Fittings- Cap
    VDL
    3.11 - REDUCING BUSH
    Misumi
    PVCTC - PVC Pipe Fittings -TS Fittings- Cap
    Flexa
    MSD - Brass thrust collar for connector US
    Schiedel
    Raincap 350-700 - ICS 25
    Schiedel
    Pipe 500mm - ICS 50
Previews
3D
Dimension
2D
Download CAD models