Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 190 - Single Disk-type Flexible Coupling
Bill of material
SG7-7-190K-65-80-260WP
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
RT
Rated torque
2000 N.m
MT
Maximum Torque
4000 N.m
MS
Max Speed
4700 prm
RRO
0.06 mm
TT
Tilting Tolerance
2.0 °
EP
End-Play
±1.0 mm
ML
Matetial
SteelAlloy, Stainless Steel Diaphragm
FH
Finish
Black
WT
Weight
16000 g
USE
Application
Used for transmitting power in kinds ofmechanicalequipments such as blower fan,pump,chemicalindustry,petroleum,metallurgy
RS
Remarks
Bore dimensions can be customized;It can be customized with additional keyway
TD
Features
Using keyway connect, plate springs coupling;Zero backlash,easy disassembly and assembly;Excellent response and high torque capacity;Identical clockwise and anticlockwise rotationalcharacteristics;Stainless steel plate springs absorb parallel, angularmisalignment and shaft end-play
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models