Catalog navigation
Selezione modello CAD
Prodotti disponibili: 55
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 25 - Flexible Couplings - Clamp Type - Spiral
Bill of material
SG7-1-25-6.35-12-25
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
TS
Tighten the strength
1.5 N.m
RT
Rated torque
13 N.m
MT
Maximum Torque
26 N.m
MS
Max Speed
6100 prm
RRO
0.1 mm
TT
Tilting Tolerance
2 °
EP
End-Play
±0.15 mm
WT
Weight
70 g
ML
Matetial
Aluminum Alloy
FH
Finish
Silver Anodizing
USE
Application
Used for automation and servo motor
RS
Remarks
The moment of inertia and the quality iscalculated according to the maximum shaft holc;Bore dimensions can be customized
TD
Features
One-piece metallic spring coupling;For litlle torque shal connect;Zcro backlash;Absorption of arallcl, angular misalignmcnt andshaft end-play by spring action;Clamptype
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD