Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 40 - Curved Jaw-type Coupling
Bill of material
SG7-10-C40-18-18-66
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
TEST
Length
IN
Item No
TS
Tighten the strength
4 N.m
RT
Rated torque
32.0 N.m
MT
Maximum Torque
64.0 N.m
MS
Max Speed
13000 prm
RRO
0.02 mm
TT
Tilting Tolerance
1.0 °
EP
End-Play
±0.8 mm
ML
Matetial
Aluminum Alloy,PTU
FH
Finish
Silver Anodizing
WT
Weight
148 g
USE
Application
Used for CNC machine and servo motor
RS
Remarks
The moment ofinertia and the quality is calculatedaccording to the maximum shaft hole;Bore dimensions can be customized;It can be customized with additional keyway
TD
Features
Coupling assembled by pressing a polyurethane sleeveinto hubs on both sides;Can absorb vibration, parallel, angular misalignmentand shaft end-play;Oil resistance and electrical insulation;Identical clockwise and anticlockwise rotationalcharacteristics;Two different hardness sleeves are available;Fixing type ofclamping screws
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models