Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
ifm electronic
Description
OY039S - Use in factory automation
Bill of material
OY039S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OY039S: Safety light curtain; Protected area height 1360 mm; Resolution (detecti
DESCLONG
Long Description
Safety light curtain; Protected area height 1360 mm; Resolution (detection capacity d) 30 mm; IEC 62061 SILcl 1; IP 65; IP 67; Connector
BN
Bestellnummer
OY039S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OYA1360-30-2-12-P-1
ERPGRSUPPLIER
ERP Group Supplier
C2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
1413
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés