Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
P 71 DATA
Bill of material
98406701
MD01
VAR__MANUID_
98406701
DESCSHORT
Short Description
P 71 DATA
DESCLONG
Long Description
Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, suitable for opposing formwork, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free, with further expanded connection space for installation of RUK and IUK components as recommenced by DIN 18015-1, and for taking actuators/sensors/devices in the Smart Home/IoT area, can also be combined with the P71 GVD Type, additional claw fixing possible, fixed conduit insertions for one M25 and one M32 conduit, 4 further insertions by means of optional conduit adapter RA from M16 to M25, for Spelsberg HM-UNI (97929901), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M32, support spar compatible<br /><strong>Dimensions: </strong>71 x 181 x 68 mm
INTNO
International product number
4013902658046
MANUID
Product number of the Manufacturer
98406701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
P 71 DATA
EFUK0019
false
EF000003
EV006123
EF000007
EV000270
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV009799
EF001131
64
EF001229
true
EF001438
181
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
6
EF004508
EV007718
EF004586
EV010042
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
false
EF005457
68
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
true
EF005657
true
EF006205
EV018076
EF007889
false
EF007973
false
EF008016
0
EF008076
EV010021
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
true
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1073
LENGTH
181
WIDTH
71
DEPTH
68
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models