Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
P 71 DATA-O
Bill of material
98496701
MD01
VAR__MANUID_
98496701
DESCSHORT
Short Description
P 71 DATA-O
DESCLONG
Long Description
Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, suitable for opposing formwork, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free, with further expanded connection space for installation of RUK and IUK components as recommenced by DIN 18015-1, and for taking actuators/sensors/devices in the Smart Home/IoT area, can also be combined with the P71 GVD Type, additional claw fixing possible, fixed conduit insertions for one M25 and one M32 conduit, 4 further insertions by means of optional conduit adapter RA from M16 to M25, for Spelsberg HM P 71 (98498001), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M32, support spar compatible<br /><strong>Dimensions: </strong>71 x 181 x 68 mm
INTNO
International product number
4013902658107
MANUID
Product number of the Manufacturer
98496701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
P 71 DATA-O
EFUK0019
false
EF000003
EV006123
EF000007
EV000270
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV009799
EF001131
64
EF001229
true
EF001438
181
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
6
EF004508
EV007718
EF004586
EV010042
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
false
EF005457
68
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
true
EF005657
true
EF006205
EV018076
EF007889
false
EF007973
false
EF008016
0
EF008076
EV010021
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
true
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1003
LENGTH
181
WIDTH
71
DEPTH
68
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models