Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
TE Connectivity
Description
P&B SSRK SERIES SOLID STATE RELAYS
Bill of material
7-1393030-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
POWERRELAYTYPE
Power Relay Type
Solid State
OUTPUTTYPE
Output Type
AC
OUTPUTSWITCHING
Output Switching
Zero
INPUTVOLTAGEVDC
Input Voltage
VDC
INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS
Insulation Initial Dielectric Between Contacts & Coil
4000 Vrms
OUTPUTCURRENTMINA
Output Current Min
.15 A
OUTPUTVOLTAGERATINGDCRELAYSVDC
Output Voltage Rating DC Relays
VDC
OUTPUTCURRENTRATINGARMS
Output Current Rating
Arms
OUTPUTVOLTAGEMAXV
Output Voltage Max
V
INPUTVOLTAGETYPICALVDC
Input Voltage Typical
VDC
CASECOLOR
Case Color
Black
PRODUCTWEIGHT
Product Weight
280 g [ 9.87 oz ]
CONTACTARRANGEMENT
Contact Arrangement
1 Form A (SPST-NO)
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
A
SWITCHARRANGEMENT
Switch Arrangement
1 Form A (SPST-NO)
RELAYTERMINATIONTYPE
Relay Termination Type
Finger-Safe (IP20) Screw Clamps
RELAYMOUNTINGTYPE
Relay Mounting Type
DIN Rail
COUPLING
Coupling
Optical
RELAYHOUSINGSTYLE
Relay Housing Style
DIN Mount with Integral Heatsink
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
82.3 x 22.5 x 111.5 mm [ 3.24 x .886 x 4.39 in ] Approximate
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-30 - 80 C
RSWITCHSLIMSSRRELAYS
R-Switch & slimSSR Relays
Yes
INPUTVOLTAGEVAC
Input Voltage
VAC
OUTPUTVOLTAGERATINGACRELAYSVRMS
Output Voltage Rating AC Relays
Vrms
INPUTVOLTAGETYPICALVAC
Input Voltage Typical
VAC
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型