Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
STM
Description
P = feet design - Shaft gearboxes - shaft mounted gearboxes and geared motors P
Bill of material
P_-_M_P_100_2_3.1_-_100B5_M1_OUTOIL_TypSTM_Y_CE_T_-_-_2_-_100_A_B5_B5_28_100_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
P
SERIES
Series
- = Series - STD
IV
Input Version
OV
Output Version
SIZE
Size
NOR
N° of reductions
OF
Output Flange
OS
Output shaft
SD
Shaft Diameter
MS
Shaft Position
RSBSTOP
Rotation sense - Backstop
CF
Cooling fans
IR
Reduction ratio
IS
Input Shaft
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC3
ACC3 - Accessories - Shaft Mounted Version
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
B5
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
-
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models