Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Dodge
Description
P Type - QD Bushing
Bill of material
119971
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
250.000 Lb-in
A
1.75 Inch
B
B Diameter
8.25 Inch
CI
C Hub Dia.-CI 30 Iron
14.00 Inch
CS
C Hub Dia.-Steel
N/A Inch
D
D Diameter
11.75 Inch
E
9.38 Inch
F
7.25 Inch
G
0.63 Inch
WEIGHT
Average Weight
133 Lbs
BC
Bolt Circle
10.00 Inch
NS
Number of Screw
4
SS
Screw Size
1x9-1/2 Inch
ST
Screw Torque
5400 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
3.13 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
N/A Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
10.88 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
N/A Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
N/A Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models