Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Veith
Description
P06 42 S12
Bill of material
3L-P06-A-BU 42S12
CODICE
Code
CU
Stroke
8 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
D
Punch diameter
32 mm
L
Total length
106 mm
LMIN
Minimum length
104 mm
RC
Reserves stroke
2 mm
P
Pressure
bar
F0
Initial force
daN
F1
Final force
daN
FX
Force
daN
S
Surface
13.85 cm^2
PP
Weight
2.2 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models