Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P06 (Imperial) - Piston Seal - Series 206 (Imperial)
Bill of material
206.30215-1450
PN
Part No.
206.30215
SERIES
Series
206
OPT
Option
MAT
Material
OD
D Outer Diameter
Inch
ID
d Inner Diameter
Inch
B
0.256 Inch
L
L Groove Length
Inch
H
H Seal Height
0.245 Inch
C
C Lead-in Chamfer
0.128 Inch
R
R Groove Radius
0.016 Inch
PRES
Pressure
psi
D1
D1 Diametrical Extrusion Gap
3.230 Inch
E
E/2 Radial Extrusion Gap
0.010 Inch
GO
Groove Option
WEIGHT
Weight
12.23 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INKOMA-GROUP
    HR - handwheel
    System Seals
    P06 (Metric) - Piston Seal - Series 206 (Metric)
    System Seals
    P32 (Metric) - Piston Seal - Series 232 (Metric)
    System Seals
    P08 (Imperial) - Standard Duty Piston Seal - Series 208 (Imperial)
    INKOMA-GROUP
    FM-HSGK - flanged nut with width across flats
    INKOMA-GROUP
    FMS - flanged nut version A
    INKOMA-GROUP
    KA - trunnion adaptor
    INKOMA-GROUP
    LFM - safety nut
    INKOMA-GROUP
    FM - flanged nut version B
    INKOMA-GROUP
    TMA - plain jack nut
    INKOMA-GROUP
    MG-A - motor adaptor design A
    INKOMA-GROUP
    SGT-GO - screw jack
    INKOMA-GROUP
    SNH - support bearing
    INKOMA-GROUP
    KSH-KGS-S - high speed screw jack  translating version  ball screw spindle
Previews
3D
Dimension
2D
Download CAD models