Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
P1F-S 32-125mm - according to ISO 15552
Bill of material
P1F-S032MS-0005-0000
SIZE
cyliner diameter
mm
STYLE
Cylinder style
mm
OPTIONS
Screws, scraper, seal
mm
THREAD
Thread mal or feamle
mm
PISTON
Piston style
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
PISTONROD
Rod extension or Trunnion mounting
mm
XP
Value rod extension
mm
A
22.000 mm
B
d11
30.000 mm
BA
d11
30.000 mm
BG
17.000 mm
D
12.000 mm
D4
42.500 mm
E
47.000 mm
EE
G1/8
G
28.400 mm
KK
M10x1.25 mm
L2
16.800 mm
L3
4.500 mm
L8
94.000 mm
L12
6.000 mm
OA
6.000 mm
PL
14.000 mm
PP
20.000 mm
RT
M6 mm
SS
5.000 mm
SW
10.000 mm
TG
32.500 mm
TT
6.500 mm
VA
3.600 mm
VD
6.000 mm
WH
26.000 mm
WL
21.000 mm
WT
M8x1 mm
ZM
146.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models