Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P33 (Imperial) - Piston Seal - Series 233 (Imperial)
Bill of material
233.40565-1450
PN
Part No.
233.40565
SERIES
Series
233
OPT
Option
MAT
Material
OD
D Outer Diameter
Inch
ID
d Inner Diameter
Inch
B
0.625 Inch
L
L Groove Length
Inch
C
C Lead-in Chamfer
0.469 Inch
R
R Groove Radius
0.016 Inch
PRES
Pressure
psi
D1
D1 Diametrical Extrusion Gap
11.960 Inch
E
E/2 Radial Extrusion Gap
0.020 Inch
GO
Groove Option
WEIGHT
Weight
54 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models