Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P35 (Imperial) - Heavy-Duty, Four-Piece Piston Seal - Series 235 (Imperial)
Bill of material
235.79454-1450
PN
Part No.
235.79454
SERIES
Series
235
OPT
Option
MAT
Material
OD
D Outer Diameter
Inch
ID
d Inner Diameter
Inch
D1
D1 Diametrical Extrusion Gap
Inch
B
0.315 Inch
B1
0.091 Inch
L
L Groove Length
Inch
L1
1.228 Inch
C
C Lead-in Chamfer
0.236 Inch
R
R Groove Radius
0.016 Inch
PRES
Pressure
psi
D2
2.460 Inch
E
E/2 Radial Extrusion Gap
0.020 Inch
GO
Groove Option
WEIGHT
Weight
3.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models