P407060-3D
SMC
actuators
grippers_and_escapements
rotary
MRHQ Rotary Gripper
Accessories
Powered by
CAD模型選擇
{smc/actuators/grippers_and_escapements/rotary/mrhq/accessories/p40xxxx-3.prj},{NB=P407060-3D},{BORE=16},{A=42},{B=78},{C=10},{D=15.0},{E=3.0},{F=51.5},{G=2},{H=22.0},{I=16},{J=4.5},{K=7.0},{L=4},{M=18.0},{N=15.0},{O=-10.0},{P=6},{Q=31},{R=47},{S=47},{T=11},{U=40},{V=22.5},{W=8},{X=20.9},{Y=5},{Z=14.9},{AA=7.3},{AB=29},{AC=4},{AD=50},{AE=41},{AF=30.0},{AG=22.0},{AH=11.0},{AI=12.0},{AJ=6},{AK=8.0},{AL=25},{AM=-8.0},{AN=6},{AO=17},{AP=66.5},{AQ=1},{AR=43},{AS=43.0},{AT=45},{AU=8},{AU2=8},{AV=23},{AW=29},{R1=2.0},{G1N=5},{G1K=4.134},{G1T=6},{G2N=3.0},{G2K=2.459},{G3N=5},{G3K=4.134},{G4N=5},{G4K=4.134},{G5N=5},{G5K=4.134},{G6N=5},{G6K=4.134},{G7N=5},{G7K=4.134},{G7T=6.0},{G8N=5},{G8K=4.134},{G8T=6},{G9N=5},{G9K=4.019},{SW=8},{SWH=4.7},{D1=4},{D1T=4},{D2=9.5},{OPERATION=D}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
P40xxxx-3 - Gripper Unit
Bill of material
P407060-3D
BORE
Bore size
16
16
mm
OPERATION
Operation Methode
(D) Double acting
(S) Single acting (Normally open)
(C) Single acting (Normally closed)
(D) Double acting
(S) Single acting (Normally open)
(C) Single acting (Normally closed)
A
42
42
mm
B
78
78
mm
C
10
mm
D
15.0
15.0
mm
E
3.0
3.0
mm
F
51.5
51.5
mm
G
2
mm
H
22.0
22.0
mm
I
16
16
mm
J
4.5
4.5
mm
K
7.0
7.0
mm
L
4
4
mm
M
18.0
18.0
mm
N
15.0
15.0
mm
O
-10.0
-10.0
mm
P
6
6
mm
Q
31
31
mm
R
47
47
mm
S
47
47
mm
T
11
11
mm
U
40
40
mm
V
22.5
22.5
mm
W
8
8
mm
X
20.9
20.9
mm
Y
5
5
mm
Z
14.9
14.9
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求