Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Boteco
Description
P532 - STEEL MOUNTING FEET WITH STEEL STUD TYPE B R. 12,4
Bill of material
P53260.VZM16X090
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
18 mm
MIS03
H1
28 mm
MIS04
E
13 mm
MIS05
s
7 mm
MIS06
R
12.4 mm
MIS07
d1
M16 mm
MIS08
Q
mm
MIS09
Weight
g
MIS10
F1
23000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models