Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Boteco
Description
P533 - STEEL MOUNTING FEET WITH STEEL STUD TYPE B R. 15
Bill of material
P53350.VZM20X210
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
E
mm
MIS05
s
7 mm
MIS06
R
15 mm
MIS07
d1
mm
MIS08
Q
mm
MIS09
Weight
g
MIS10
F1
50000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models