Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Boteco
Description
P580 - FIXED MOUNT ZINC-PLATED FOOT WITH THREADED STUD
Bill of material
P58031.VZM10X40
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
31 mm
MIS02
h
3 mm
MIS03
E
17 mm
MIS04
s
7 mm
MIS05
d16g
M10 mm
MIS06
Q
mm
MIS07
Weight
g
MIS08
F1
13000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models