Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
HEFA
Description
P5M
Bill of material
AW26P5M100-A-H10
CNSORDERNO
Part Number
MATP
Material of Pulley
ST
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
PS
Pulley Shape
SHS
Shaft Bore Specification
DD
d
mm
Enter value for DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT7
Side Tapped Hole
M
QS
mm
QF
mm
QT
mm
ALT8
Side Through Hole
K
mm
KS
mm
KF
mm
KTT
KT
mm
ALT9
Side Counterbored
ZM
mm
ZS
mm
ZF
mm
ZT
mm
ALT4
Boss Cut
BC
mm
ALT2
Flange Attached
ALT3
Flange Cut
FC
mm
ALT6
Tapped Hole Dimension
TPC
ALT5
Retaining Ring Groove
SKH
mm
INFOTEXT
Infotext
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HEFA
    T5
    HEFA
    HTD5M
    HEFA
    S5M
    HEFA
    P5M - Keyless High Torque Timing Pulleys P5M Type
    Misumi
    C-60STM01, C-60STM02, C-60STM03, C-60STM04 - Economy 60Series of Steppingmotor
    Sati
    HTD 8M-85 - Timing belt pulleys HTD profile
    HEFA
    S8M
    Aluminium Profiles - Langle
    P5M-B - Timing pulleys
    HEFA
    P8M
    HEFA
    S5M - Keyless High Torque Timing Pulleys - S5M Type
    Misumi
    PTPA__P5M100, PTPA__P5M150, PTPA__P5M250, PTPB__P5M100, PTPB__P5M150, PTPB__P5M250, PTPK__P5M100, PTPK__P5M150, PTPK__P5M250, PTPN__P5M100, PTPN__P5M150, PTPN__P5M250, PTPM__P5M100,  PTPM__P5M150,  PTPM__P5M250, PTPP__P5M100, PTPP__P5M150, PTPP__P5M250, PTPS__P5M100, PTPS__P5M150, PTPS__P5M250 - High Torque Timing Pulleys P5M Type
    Misumi
    PTLA__P5M100, PTLA__P5M150, PTLN__P5M100, PTLN__P5M150, PTLM__P5M100, PTLM__P5M150, PTLG__P5M100, PTLG__P5M150 - Keyless High Torque Timing Pulleys P5M Type
    HEFA
    S8M - Keyless High Torque Timing Pulleys - S8M Type
    Misumi
    HHTA__S5M100, HHTA__S5M150, HHTA__S5M250, HHTK__S5M100, HHTK__S5M150, HHTK__S5M250, HHTN__S5M100, HHTN__S5M150, HHTN__S5M250, HHTAS__S5M100, HHTAS__S5M150, HHTAS__S5M250, HHTT__S5M100, HHTT__S5M150, HHTT__S5M250, HHTM__S5M100, HHTM__S5M150, HHTM__S5M250, HHTP__S5M100, HHTP__S5M150, HHTP__S5M250, HHTS__S5M100, HHTS__S5M150_body - Keyless High Torque Timing Pulleys S5M Type - Mechanical Lock Standard Type Incorporated (With Centering Function)
Previews
3D
Dimension
2D
Download CAD models